MMA6900KQ Product Information|NXP

Features


SPI Accelerometer, XY, 3.5g, QFN 16

Package


HQFN16: HQFN16, plastic, thermal enhanced quad flatpack; no leads; 16 terminals; 1 mm pitch; 6 mm x 6 mm x 1.98 mm body

Buy Options

MMA6900KQR2

End of Life

12NC: 935310468528

Details

Order

MMA6900KQ

No Longer Manufactured

12NC: 935310468574

Details

Order

Operating Features

ParameterValue
Sensing Axis
XY
Additional Features
Low Pass Filter, Pulse Code Modulated Output, Self Test, Temperature Sensor
Acceleration (g)
3.5
Rolloff Frequency (TYP) (Hz)
1200
Accelerometer output
SPI
Additional Features - Power Management
Low Pass Filter, Pulse Code Modulated Output, Self Test, Temperature Sensor
Memory Protection
Low Pass Filter, Pulse Code Modulated Output, Self Test, Temperature Sensor
Application
Automotive, Industrial
Signal Application
Central-ECU, High Performance
Description
SPI Accelerometer, XY, 3.5g, QFN 16
Supply Voltage [Min - Max]
3.15, 5.25
Programming Voltage (TYP) (V)
Automotive, Industrial
AEC-Q100 compliant
Y
Supply Voltage [max] (V)
5.25
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [min] (V)
3.15
Low Power Modes
Low Pass Filter, Pulse Code Modulated Output, Self Test, Temperature Sensor
Sensitivity (TYP) (mV/g)
0
No. of TPL Ports
2
Peripherals
SPI
Supply Voltage [Min to Max] (V)
3.15 to 5.25
Icc, TX/BT (dB) (Typ)
Automotive, Industrial
Packing Type
Central-ECU, High Performance
Peripheral Type
SPI
Sleep Mode Reponse Time (TYP) (ms)
1
Serial Communication
1 x SPI
Number of pins
16
Package Style
HQFN
Peripheral Type
SPI
ParameterValue
Host interface protocol
Low Pass Filter, Pulse Code Modulated Output, Self Test, Temperature Sensor
eTSEC
1
TDM
1
Product Application
Automotive, Industrial
Zero G Output (TYP) (V)
2.5
J1850
1
SLIC
1
Security Status
COMPANY PUBLIC
SPI
1
Target Applications
Automotive, Industrial
Automotive
Y
Memory / Peripheral Protection
Low Pass Filter, Pulse Code Modulated Output, Self Test, Temperature Sensor
AEC-Q100 compliant
Y
Operating Voltage [Min to Max] (V)
3.15 to 5.25
Sensor Range
Low-g
Automotive Qualified
Y
Sensor Full Scale (+/- g)
-3.5 - 3.5
Pad supply (V)
3.15 to 5.25
Number of axis
2
Purpose
Central-ECU, High Performance
Start up response time (TYP) (ms)
15
High Current GPIOS / EVDD
Automotive, Industrial
Communication protocol
SPI
Type Classification
Automotive, Industrial
Operating Temperature (Min-Max) (℃)
-40 to 105
Security Features
Low Pass Filter, Pulse Code Modulated Output, Self Test, Temperature Sensor
Master Interface
SPI
Controller Interface
SPI
Additional Features - Analog
Low Pass Filter, Pulse Code Modulated Output, Self Test, Temperature Sensor

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMA6900KQ(935310468574)
No
Yes
No
E
e3
REACH SVHC
176.8
MMA6900KQR2(935310468528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
176.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MMA6900KQ
(935310468574)
Quality Managed
-
3
-
260
-
40
MMA6900KQR2
(935310468528)
Quality Managed
3
-
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MMA6900KQ
(935310468574)
854239
EAR99
MMA6900KQR2
(935310468528)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MMA6900KQR2
(935310468528)
NOTICE
2022-11-30
2024-03-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMA6900KQR2
(935310468528)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MMA6900KQR2
(935310468528)
2022-09-062022-09-07202012014DNU02NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Strategy Update - Motion Sensors Sep2022
MMA6900KQR2
(935310468528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MMA69xxKQ

The MMA6900KQ (±3.5 g full-scale per axis), MMA6901KQ (±5 g full-scale per axis), and MMA6910KQ (±3.5 g full-scale per axis) sensors for automotive applications offer dual-axis, low-g solutions based on Our HARMEMS technology.

  • Accommodates higher original signal noise levels without sacrificing resolution in Electronic Stability Control (ESC) designs
  • Allows for additional processing of digital or analog signals
  • Provides SafeAssure functional safety
  • Supports serial peripheral interface (SPI)
  • Reduces system costs and enhances passenger safety through central module integration
More