RFEM24-250 RF Energy Module | NXP Semiconductors

2.45 GHz RF Energy Module

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Features

  • 2.45 GHz, 250 W RF module subsystem with integrated RF source
  • 50 ohm output port
  • I²C communications interface
  • Comprehensive sensing includes:
    • forward and reflected RF power
    • current and voltage
    • temperature
  • Integrated hardware-based fault protection
  • Up to 4 modules can be combined and synchronized

RF Performance Table

Frequency2400-2500 MHz
RF power output250 W @ 30 V
Efficiency57%
Output amplifier power24-32 V, 15 A Max
VSWRUnlimited
RF power measurement±5%
Control power5 V, 0.5 A Max

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.