Programmable NFC Controller
Highly integrated devices combine an NFC frontend with a freely programmable 32-bit Arm® Cortex® -M0 microcontroller. Functions as the main system microcontroller and an optimal solution for very compact footprints.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INNFC readers are the active components in NFC transactions. They can read and write cards and tags, interact with NFC phones and enable communication from device to device. NXP has a broad portfolio of high-performance NFC readers, fully supporting the MIFARE® ICs and standards such as EMV.
NXP’s NFC readers portfolio is part of the EdgeVerse edge computing platform built on a foundation of scalability, energy efficiency, security, machine learning and connectivity.
Choosing the right product just got easier. View all product finder tools.
Part Number | NFC Modes | Protocols* | Output Power | LPCD* performance | Contact Reader ISO7816 | RF transmitter supply voltage | Temp range | Integrated MCU |
---|---|---|---|---|---|---|---|---|
PN7220NEW EMV L1 compliant NFC controller with NCI interface supporting EMV and NFC Forum applications | Reader/Writer | A, B, F, V | 2 W | ++ | - | 2.4 to 6 V | -40 to +105°C | - |
PN7642Programmable NFC microcontroller | Reader/Writer, CardEmulation | A, B, F, V, I | 2 W | +++ | With connected TDA8035 | 2.4 to 6 V | -40 to +105°C | M33 with 180K Flash memory, hardware accelerators for symmetric and asymmetric crypto, secure key store |
PN7462 FamilyProgrammable NFC microcontroller | Full NFC | A, B, F, V, I | 1.3 W | ++ | 3 to 5.5 V | -40 to +85°C | Cortex-M0 160 kB | |
PN7160NFC controller with integrated FW* | Full NFC | A, B, F, V | 1.3 W | ++ | - | 2.7 to 5.25 V | -25 to +85°C | Cortex-M0 fixed FW |
PN5190 Full NFC frontend, High RF output | Full NFC | A, B, F, V, I | 2 W | +++ | - | 2.4 to 6 V | -40 to +105°C | - |
PN5180High-performance full NFC frontend | Full NFC | A, B, F, V, I | 1.3 W | ++ | - | 2.7 to 5.5 V | -30 to +85°C | - |
CLRC663 plus familyHigh-performance multiprotocol reader frontend | Reader/Writer | A, B, F, V, I | 1.9 W | +++ | - | 2.5 to 5.5 V | -40 to +105°C | - |
*Protocols: A: ISO/IEC 14443A; B: ISO/IEC 14443B; F: FeliCa™; V: ISO/IEC 15693 (Vicinity); I: ISO/IEC 18000-3M3 (ICODE® ILT)
LPCD: Low-Power Card Detection
FW: Firmware
Non-standard data rates* for NTAG 5 support: PN7462 "V+", PN5190 "V++"
*"V+": 106Kbit; "V++": 212 Kbit
Highly integrated single-chip solution combines a high-performance NFC reader, a customizable MCU, and a security toolbox for faster and more secure NFC authentication.
Highly integrated devices combine an NFC frontend with a freely programmable 32-bit Arm® Cortex® -M0 microcontroller. Functions as the main system microcontroller and an optimal solution for very compact footprints.
Plug and play solutions combine an NFC frontend with a 32-bit Cortex-M0 microcontroller equipped with integrated firmware, and are optimized for use with application processors. They come with Linux® and Android™ drivers and include an NCI interface.
These NFC devices are a flexible way to add NFC connectivity to a system. The NFC stack runs on the separate system MCU. All our NFC frontends are supported by our NFC Reader Library, so design-in is fast and easy.
View the recording from our webinar and learn about NXP’s PN7160 NFC controller, which helps you to design for quick integration into a wide range of systems.
This video demonstrates a quick calibration of the PN5190 Dynamic Power Control 2.0.
Training
This video demonstrates another great feature of PN5190 – Contactless Test Station (CTS).
Read our NFC Everywhere Brochure to find out why NFC should be the go to choice for your technology.
Read the brochureSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
EdgeVerse™ NFC Readers
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.