The i.MX 6ULZ processor is a high-performance, ultra cost-efficient consumer Linux processor
featuring an advanced implementation of a single Arm® Cortex®-A7 core, which
operates at speeds up to 900 MHz. The i.MX 6ULZ applications processor includes full audio suite: ESAI, I2S X 3, S/PDIF, and an integrated power management module that reduces the complexity of
an external power supply and simplifies power sequencing.
Each processor in this family provides various memory
interfaces, including 16-bit LPDDR2, DDR3, DDR3L, raw and
managed NAND flash, NOR flash, eMMC, Quad SPI and a
wide range of other interfaces for connecting peripherals
such as WLAN, Bluetooth® and GPS.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.