PCA2000_PCA2001 | NXP Semiconductors

32 KHz Watch Circuit with Programmable Adaptive Motor Pulse

More

Product Details

Block Diagram

Choose a diagram:

PCA2000/2001 Block Diagram

PCA2000/2001 Block Diagram

Block diagram: PCA2000CX8, PCA2000U, PCA2001CX8, PCA2001U

Features

  • Amplitude-regulated 32 kHz quartz crystal oscillator, with excellent frequency stability and high immunity to leakage currents
  • Electrically programmable time calibration with 1 ppm resolution stored in One Time Programmable (OTP) memory
  • The quartz crystal is the only external component connected
  • Very low power consumption, typical 90 nA
  • One second output pulses for bipolar stepping motor
  • Minimum power consumption for the entire watch, due to self adaptation of the motor drive according to the required torque
  • Reliable step detection circuit
  • Motor pulse width, pulse modulation, and pulse adaptation range programmable in a wide range, stored in OTP memory
  • Stop function for accurate time setting and power saving during shelf life
  • End Of Life (EOL) indication for silver oxide or lithium battery (only the PCA2000 has the EOL feature)
  • Test mode for accelerated testing of the mechanical parts of the watch and the IC
  • Test bits for type recognition

Target Applications

  • Driver circuits for bipolar stepping motors
  • High immunity motor drive circuits

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Active

1K @ US$0.21

Active

1K @ US$0.20
N true 0 PSPPCA2000_PCA2001en 4 Application Note Application Note t789 3 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 9.0 English 1442069229950725481203 PSP 425.9 KB None None documents None 1442069229950725481203 /docs/en/data-sheet/PCA2000_2001.pdf 425890 /docs/en/data-sheet/PCA2000_2001.pdf PCA2000_2001 documents N N 2011-11-24 32 kHz watch circuit with programmable adaptive motor pulse /docs/en/data-sheet/PCA2000_2001.pdf /docs/en/data-sheet/PCA2000_2001.pdf Data Sheet N 980000996212993340 2023-10-17 pdf N en Nov 24, 2011 980000996212993340 Data Sheet Y N 32 kHz watch circuit with programmable adaptive motor pulse Application Note Application Note 3 2 1.0 English 1442089598005717469646 PSP 308.5 KB None None documents None 1442089598005717469646 /docs/en/application-note/AN11219.pdf 308456 /docs/en/application-note/AN11219.pdf AN11219 documents N N 2016-07-11 Programming the PCA200x family of watch ICs /docs/en/application-note/AN11219.pdf /docs/en/application-note/AN11219.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Mar 6, 2015 645036621402383989 Application Note Y N Programming the PCA200x family of watch ICs 3 1.0 English 1442087330310721534478 PSP 763.2 KB None None documents None 1442087330310721534478 /docs/en/application-note/AN10853.pdf 763238 /docs/en/application-note/AN10853.pdf AN10853 documents N N 2016-07-11 ESD and EMC sensitivity of IC /docs/en/application-note/AN10853.pdf /docs/en/application-note/AN10853.pdf Application Note N 645036621402383989 2025-02-10 pdf N en Mar 14, 2013 645036621402383989 Application Note Y N ESD and EMC sensitivity of IC 4 2.0 English 1442087073862722241763 PSP 1.7 MB None None documents None 1442087073862722241763 /docs/en/application-note/AN10706.pdf 1672029 /docs/en/application-note/AN10706.pdf AN10706 documents N N 2016-07-11 Handling bare die /docs/en/application-note/AN10706.pdf /docs/en/application-note/AN10706.pdf Application Note N 645036621402383989 2024-07-12 pdf N en Jun 16, 2011 645036621402383989 Application Note Y N Handling bare die false 0 PCA2000_PCA2001 downloads en true 1 Y PSP Application Note 3 /docs/en/application-note/AN11219.pdf 2016-07-11 1442089598005717469646 PSP 2 Mar 6, 2015 Application Note None /docs/en/application-note/AN11219.pdf English documents 308456 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN11219.pdf Programming the PCA200x family of watch ICs /docs/en/application-note/AN11219.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N Programming the PCA200x family of watch ICs 308.5 KB AN11219 N 1442089598005717469646 /docs/en/application-note/AN10853.pdf 2016-07-11 1442087330310721534478 PSP 3 Mar 14, 2013 Application Note None /docs/en/application-note/AN10853.pdf English documents 763238 None 645036621402383989 2025-02-10 N /docs/en/application-note/AN10853.pdf ESD and EMC sensitivity of IC /docs/en/application-note/AN10853.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N ESD and EMC sensitivity of IC 763.2 KB AN10853 N 1442087330310721534478 /docs/en/application-note/AN10706.pdf 2016-07-11 1442087073862722241763 PSP 4 Jun 16, 2011 Application Note None /docs/en/application-note/AN10706.pdf English documents 1672029 None 645036621402383989 2024-07-12 N /docs/en/application-note/AN10706.pdf Handling bare die /docs/en/application-note/AN10706.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N Handling bare die 1.7 MB AN10706 N 1442087073862722241763 Data Sheet 1 /docs/en/data-sheet/PCA2000_2001.pdf 2011-11-24 1442069229950725481203 PSP 1 Nov 24, 2011 Data Sheet None /docs/en/data-sheet/PCA2000_2001.pdf English documents 425890 None 980000996212993340 2023-10-17 N /docs/en/data-sheet/PCA2000_2001.pdf 32 kHz watch circuit with programmable adaptive motor pulse /docs/en/data-sheet/PCA2000_2001.pdf documents 980000996212993340 Data Sheet N en None Y pdf 9.0 N N 32 kHz watch circuit with programmable adaptive motor pulse 425.9 KB PCA2000_2001 N 1442069229950725481203 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history