PCA2000U Product Information|NXP

Buy Options

PCA2000U/10AA/1,00

No Longer Manufactured

12NC: 935269429005

Details

Order

PCA2000U/10AB/1,00

No Longer Manufactured

12NC: 935278082005

Details

Order

PCA2000U/AA/1,026

No Longer Manufactured

12NC: 935271523026

Details

Order

PCA2000U/AB/1,026

No Longer Manufactured

12NC: 935278081026

Details

Order

PCA2000U/AC/1,026

No Longer Manufactured

12NC: 935289556026

Details

Order

Operating Features

ParameterValue
Failures in time
5
Mean time between failures
200000000
ParameterValue
Security Status
COMPANY PUBLIC
Description
32 kHz watch circuit with programmable adaptive motor pulse

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA2000U/10AA/1,00(935269429005)
No
No
-
REACH SVHC
-
PCA2000U/10AB/1,00(935278082005)
No
No
-
REACH SVHC
-
PCA2000U/10AC/1,00(935289557005)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.50328
PCA2000U/AA/1,026(935271523026)
No
No
-
REACH SVHC
-
PCA2000U/AB/1,026(935278081026)
Yes
Yes
No
GREACH SVHC
8130.0
PCA2000U/AC/1,026(935289556026)
Yes
Yes
Yes
DREACH SVHC
0.50328

Quality

Part/12NCSafe Assure Functional SafetyFITMTBF
PCA2000U/10AA/1,00
(935269429005)
-
5
2.0E8
PCA2000U/10AB/1,00
(935278082005)
-
5
2.0E8
PCA2000U/10AC/1,00
(935289557005)
No
5
2.0E8
PCA2000U/AA/1,026
(935271523026)
-
5
2.0E8
PCA2000U/AB/1,026
(935278081026)
-
5
2.0E8
PCA2000U/AC/1,026
(935289556026)
No
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA2000U/10AA/1,00
(935269429005)
854239
PCA2000U/10AB/1,00
(935278082005)
854239
PCA2000U/10AC/1,00
(935289557005)
854239
PCA2000U/AA/1,026
(935271523026)
854239
PCA2000U/AB/1,026
(935278081026)
854239
PCA2000U/AC/1,026
(935289556026)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA2000U/10AA/1,00
(935269429005)
-
2004-03-31
2004-06-30
-
PCA2000U/10AB/1,00
(935278082005)
-
1998-01-30
1998-12-31
PCA2000U/10AC/1,00
(935289557005)
PCA2000U/AA/1,026
(935271523026)
-
2004-03-31
2004-06-30
-
PCA2000U/AB/1,026
(935278081026)
-
2014-12-31
2015-06-30
PCA2000U/AC/1,026
(935289556026)
PCA2000U/AC/1,026
(935289556026)
-
2018-04-24
2018-07-24
PCA2000U/10AC/1,00
(935289557005)

More about PCA2000_PCA2001

The PCA2000 and PCA2001 are CMOS integrated circuits for battery operated wrist watches with a 32 kHz quartz crystal as timing element and a bipolar 1 Hz stepping motor. The quartz crystal oscillator and the frequency divider are optimized for minimum power consumption. A timing accuracy of 1 ppm is achieved with a programmable, digital frequency adjustment.

To obtain the minimum overall power consumption for the watch, an automatic motor pulse adaptation function is provided. The circuit supplies only the minimum drive current, which is necessary to ensure a correct motor step. Changing the drive current of the motor is achieved by chopping the motor pulse with a variable duty cycle. The pulse width and the range of the variable duty cycle can be programmed to suit different types of motors. The automatic pulse adaptation scheme is based on a safe dynamic detection of successful motor steps.

A pad RESET is provided (used for stopping the motor) for accurate time setting and for accelerated testing of the watch.

The PCA2000 has a battery End Of Life (EOL) warning function. If the battery voltage drops below the EOL threshold voltage (which can be programmed for silver oxide or lithium batteries), the motor steps change from one pulse per second to a burst of four pulses every 4 seconds.

The PCA2001 uses the same circuit as the PCA2000, but without the EOL function.

More