UCODE DNA | Secure UHF Tag | NXP Semiconductors

UCODE® DNA: UHF Tag IC for Secure Authentication

RAIN RFID for Electronic Vehicle Identification

Click over video to play

Product Details

Features

Key Features

  • Read sensitivity -19 dBm
  • AES authentication sensitivity -18 dBm
  • Write sensitivity -11 dBm
  • Encoding speed: 32 bits per 1.5 milliseconds
  • Standard functionalities
    • Tag Power Indicator
    • Automatic self pre-serialization for 96-bit EPC
    • Integrated Product Status Flag (PSF)
    • Parallel encoding mode: >100 items in 60 ms
  • GS1 UHF RFID Gen2 v2.0 (Annex N, Tag Alteration (Authenticate))
  • ISO/IEC 29167-10
  • Compatible with single-slit antenna

Memory

  • 224-bit of EPC memory
  • Supports self pre-serialization for 96-bit EPC
  • 96-bit Tag IDentifier (TID) factory locked
  • 48-bit serial number factory-encoded into TID
  • Up to 3kbit User Memory (3072 bits) with BlockPermalock (depending on IC version and configuration)
  • 32-bit kill password to permanently disable the tag
  • 32-bit access password
  • Wide operating temperature range: -40 °C up to +85 °C
  • Minimum 100,000 write cycle endurance
  • Data retention 20 years

End user benefit

  • Tag authentication based on cryptographic security
  • Privacy protection based on cryptographic security
  • Long read/write ranges due to leading edge chip sensitivity
  • Hassle-free deployment even without significant security knowhow and even without secure backend infrastructure due to NXP’s Trust Provisioning service offering
  • Reliable operation in dense reader and noisy environments through high interference rejection

Antenna design benefits

  • High sensitivity enables smaller and cost efficient antenna designs
  • Selected chip impedance enables re-use of antenna designs from UCODE 7

Label / module manufacturer benefit

  • Large RF pad-to-pad distance to ease antenna design
  • Symmetric RF inputs are less sensitive to process variation
  • Single-slit antenna for a more mechanically stable antenna connection
  • Automatic self pre-serialization of the 96-bit EPC
  • Extremely fast encoding of the EPC content

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Delivery Type

Standard

TID Memory Size (Bit)

EPC Memory Size (Bit)

User Memory Size (Bit)

Write Endurance

Data Retention

Special Features

FFC bumped 120µm

EPC2.0 ISO/IEC 29167-10

96

3072

224

100000

20

Authenticate; Read Buffer; 2 keys; Read Protection; Block Permalock; Block Write; Product Status Flag; Preserialization;

N true 0 PSPSL3S5002N0FUDen 5 Application Note Application Note t789 1 Brochure Brochure t518 1 Fact Sheet Fact Sheet t523 1 White Paper White Paper t530 2 en_US en_US en Application Note Application Note 1 1 1.2 English This application note shows the use of MIFARE SAM AV3 in combination with NTAG 5, ICODE DNA and UCODE DNA 1579766771618735824388 PSP 477.6 KB None None documents None 1579766771618735824388 /docs/en/application-note/AN12698.pdf 477553 /docs/en/application-note/AN12698.pdf AN12698 documents N N 2020-01-23 MIFARE SAM AV3 for NTAG 5, ICODE DNA and UCODE DNA /docs/en/application-note/AN12698.pdf /docs/en/application-note/AN12698.pdf Application Note N 645036621402383989 2023-06-19 pdf N en Mar 12, 2020 645036621402383989 Application Note Y N MIFARE SAM AV3 for NTAG 5, ICODE DNA and UCODE DNA Brochure Brochure 1 2 0 English Bringing security to passive UHF, the UCODE DNA tag IC combines exceptional long-range contactless performance with a cutting-edge cryptographic security implementation for tag authentication. 1442049309320722028684 PSP 659.2 KB None None documents None 1442049309320722028684 /docs/en/brochure/75017646.pdf 659153 /docs/en/brochure/75017646.pdf 75017646 documents N N 2017-10-26 UCODE DNA tag IC - A breakthrough in RAIN RFID security /docs/en/brochure/75017646.pdf /docs/en/brochure/75017646.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Nov 15, 2016 712453003803778552 Brochure Y N UCODE DNA tag IC - A breakthrough in RAIN RFID security Fact Sheet Fact Sheet 1 3 0 English This advanced RAIN RFID chip delivers precise, automated tracking while also offering secure product authentication based on AES encryption. The result is detailed inventory control with the ability to let businesses and consumers confirm originality. 1501518712832719604570 PSP 781.2 KB None None documents None 1501518712832719604570 /docs/en/fact-sheet/UCODEDNATRACKLF.pdf 781243 /docs/en/fact-sheet/UCODEDNATRACKLF.pdf UCODEDNATRACKLF-1 documents N N 2017-07-31 NXP® UCODE® DNA Track /docs/en/fact-sheet/UCODEDNATRACKLF.pdf /docs/en/fact-sheet/UCODEDNATRACKLF.pdf Fact Sheet N 736675474163315314 2025-03-08 pdf N en Mar 1, 2017 736675474163315314 Fact Sheet Y N NXP® UCODE® DNA Track White Paper White Paper 2 4 1 English RAIN RFID provides worldwide robust electronic vehicle identification for various applications including vehicle licensing, tolling and congestion management, vehicle access control, parking, fleet management, fuel management and car-wash loyalty programs. 1523378789804696733901 PSP 601.7 KB None None documents None 1523378789804696733901 /docs/en/white-paper/RAIN-RFID-WP.pdf 601709 /docs/en/white-paper/RAIN-RFID-WP.pdf RAIN-RFID-WhitePaper documents N N 2018-04-10 RAIN RFID White Paper /docs/en/white-paper/RAIN-RFID-WP.pdf /docs/en/white-paper/RAIN-RFID-WP.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Mar 10, 2018 918633085541740938 White Paper Y N RAIN RFID White Paper 5 0 English A new generation of contactless smartcards, built to support short-range HF as well as long-range UHF technology, deliver the advanced security, performance, and privacy needed to support valuable new uses cases, while maintaining multi-application functionality and compatibility with the existing infrastructure. 1487265443536715914713 PSP 16.4 MB None None documents None 1487265443536715914713 /docs/en/white-paper/Dual-Frequency-RFID-white-paper.pdf 16427542 /docs/en/white-paper/Dual-Frequency-RFID-white-paper.pdf DUAL-FREQUENCY-RFID-WP documents N N 2017-02-16 Dual-frequency RAIN RFID cards add flexibility while increasing smarts and security /docs/en/white-paper/Dual-Frequency-RFID-white-paper.pdf /docs/en/white-paper/Dual-Frequency-RFID-white-paper.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Feb 15, 2017 918633085541740938 White Paper Y N Dual-frequency RAIN RFID cards add flexibility while increasing smarts and security false 0 SL3S5002N0FUD downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN12698.pdf 2020-01-23 1579766771618735824388 PSP 1 Mar 12, 2020 Application Note This application note shows the use of MIFARE SAM AV3 in combination with NTAG 5, ICODE DNA and UCODE DNA None /docs/en/application-note/AN12698.pdf English documents 477553 None 645036621402383989 2023-06-19 N /docs/en/application-note/AN12698.pdf MIFARE SAM AV3 for NTAG 5, ICODE DNA and UCODE DNA /docs/en/application-note/AN12698.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N N MIFARE SAM AV3 for NTAG 5, ICODE DNA and UCODE DNA 477.6 KB AN12698 N 1579766771618735824388 Brochure 1 /docs/en/brochure/75017646.pdf 2017-10-26 1442049309320722028684 PSP 2 Nov 15, 2016 Brochure Bringing security to passive UHF, the UCODE DNA tag IC combines exceptional long-range contactless performance with a cutting-edge cryptographic security implementation for tag authentication. None /docs/en/brochure/75017646.pdf English documents 659153 None 712453003803778552 2022-12-07 N /docs/en/brochure/75017646.pdf UCODE DNA tag IC - A breakthrough in RAIN RFID security /docs/en/brochure/75017646.pdf documents 712453003803778552 Brochure N en None Y pdf 0 N N UCODE DNA tag IC - A breakthrough in RAIN RFID security 659.2 KB 75017646 N 1442049309320722028684 Fact Sheet 1 /docs/en/fact-sheet/UCODEDNATRACKLF.pdf 2017-07-31 1501518712832719604570 PSP 3 Mar 1, 2017 Fact Sheet This advanced RAIN RFID chip delivers precise, automated tracking while also offering secure product authentication based on AES encryption. The result is detailed inventory control with the ability to let businesses and consumers confirm originality. None /docs/en/fact-sheet/UCODEDNATRACKLF.pdf English documents 781243 None 736675474163315314 2025-03-08 N /docs/en/fact-sheet/UCODEDNATRACKLF.pdf NXP® UCODE® DNA Track /docs/en/fact-sheet/UCODEDNATRACKLF.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N NXP® UCODE® DNA Track 781.2 KB UCODEDNATRACKLF-1 N 1501518712832719604570 White Paper 2 /docs/en/white-paper/RAIN-RFID-WP.pdf 2018-04-10 1523378789804696733901 PSP 4 Mar 10, 2018 White Paper RAIN RFID provides worldwide robust electronic vehicle identification for various applications including vehicle licensing, tolling and congestion management, vehicle access control, parking, fleet management, fuel management and car-wash loyalty programs. None /docs/en/white-paper/RAIN-RFID-WP.pdf English documents 601709 None 918633085541740938 2022-12-07 N /docs/en/white-paper/RAIN-RFID-WP.pdf RAIN RFID White Paper /docs/en/white-paper/RAIN-RFID-WP.pdf documents 918633085541740938 White Paper N en None Y pdf 1 N N RAIN RFID White Paper 601.7 KB RAIN-RFID-WhitePaper N 1523378789804696733901 /docs/en/white-paper/Dual-Frequency-RFID-white-paper.pdf 2017-02-16 1487265443536715914713 PSP 5 Feb 15, 2017 White Paper A new generation of contactless smartcards, built to support short-range HF as well as long-range UHF technology, deliver the advanced security, performance, and privacy needed to support valuable new uses cases, while maintaining multi-application functionality and compatibility with the existing infrastructure. None /docs/en/white-paper/Dual-Frequency-RFID-white-paper.pdf English documents 16427542 None 918633085541740938 2022-12-07 N /docs/en/white-paper/Dual-Frequency-RFID-white-paper.pdf Dual-frequency RAIN RFID cards add flexibility while increasing smarts and security /docs/en/white-paper/Dual-Frequency-RFID-white-paper.pdf documents 918633085541740938 White Paper N en None Y pdf 0 N N Dual-frequency RAIN RFID cards add flexibility while increasing smarts and security 16.4 MB DUAL-FREQUENCY-RFID-WP N 1487265443536715914713 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
Brochure (1)
Fact Sheet (1)
White Paper (2)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?