Fact Sheet (2)
-
RFEL24-500 NXP RF Energy Lab Box Fact Sheet[RFEL24-500FS]
-
RFEM24-250 2.45 GHz RF Energy Module Fact Sheet[RFEM24-250FS]
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The RFEM24-250 is a fully integrated 2.45 GHz, 250 W RF generator module that includes full measurement capabilities. Its microcontroller includes an RF source that drives a 3-stage RF amplifier lineup. Its comprehensive command set controls parameters such as frequency, phase and power. The extensive measurement system provides calibrated data from multiple internal sensors and supports closed loop operations.
The RFEL24-500 NXP RF energy lab box is the development system for the RFEM24-250. It contains two RFEM24-250 RF energy modules, a cooling system (heatsink, fans), a 30 V, 500 W power supply unit and a USB to I²C interface.
Frequency | 2400-2500 MHz |
RF power output | 250 W @ 30 V |
Efficiency | 57% |
Output amplifier power | 24-32 V, 15 A Max |
VSWR | Unlimited |
RF power measurement | ±5% |
Control power | 5 V, 0.5 A Max |
RFEM24-250
Quick reference to our documentation types.
2 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
2 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.