Video Post Processor | NXP Semiconductors

Video Post Processor

See product image

Product Details

Features

  • BGA456 35x35x1.75 pitch: 1.27mm
  • Supply voltages 1V2 (core), 1V8, 3V3
  • DDR2-800 interface
  • 8 bit NOR, 8/16 bit NAND flash
  • Serial IIC boot ROM
  • PCI/XIO, IIC, GPIO, UART
  • Motion processing
  • FullHD FRC to 120Hz (ME/MC
  • FullHD FRC to 240Hz (ME/MC)*
  • Halo artifact reduction
  • Movie de-judder and motion blur reduction
  • Improved performance
  • Lower latency
  • Color features
  • Wide color gamut display
  • Intelligent saturation control
  • Skin tone, green, blue, white enhancement
  • Sharpness
  • 2D Peaking, LTI, CTI
  • Color specific sharpness
  • Contrast
  • Histogram modification
  • Contrast reserve
  • Local contrast
  • Dynamic backlight control
  • 2D (local) dimming, 200+ segments
  • 3DTV format conversion
  • Line interleaved 3D display
  • Frame interleaved 3D display
  • Shutter glass sync output

Target Applications

  • LCD and PDP Televisions
  • Local dimming
  • 3DTV

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

No Longer Manufactured

Documentation

Quick reference to our documentation types.

1 document

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.