Tire Pressure Monitor Sensor | NXP Semiconductors

FXTH87 Tire Pressure Monitor Sensor Family

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

FXTH87xxxx6T1 TPMS

FXTH87xxxx6T1 TPMS Block Diagram

Features

  • QFN 7 x 7 x 2.2 mm package enables visible solder joint for inspection
  • 100–450 kPa and 100–900 kPa pressure ranges
  • Z-axis or dual XZ-axis accelerometers
  • Accelerometer standard or precision tolerances available
  • Low-power wake-up timer and periodic reset is driven by LFO
  • Dedicated state machines for reduced power consumption
  • 8-bit MCU/S08 core with SIM, interrupt and debug/monitor
  • 512 Bytes RAM / 16 k Flash (8 k for NXP® library, 8 k for applications)
  • Internal 315/434 MHz RF transmitter
  • Internal 125 kHz LF receiver
  • Six multipurpose GPIO pins (including two A/D inputs)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 19 documents

Compact List

Application Note (9)
Data Sheet (5)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1-5of 12 design files

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.