Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN24: plastic thermally enhanced quad flat non-leaded package; 24 terminals; 1.0 mm pitch; 7 mm x 7 mm x 2.2 mm body
12NC: 935315927528
Details
Order
Parameter | Value |
---|---|
Pressure Range Min-max (MIN-MAX) (kPa) | 100 - 1500 |
Pressure offset accuracy (kPa) (0C <= Ta <= 70C) [Min - Max] | -17 to 17 |
Sensing Axis | XZ |
Acceleration Z Axis (Min-Max) (g) | -210 - 300 |
Parameter | Value |
---|---|
Accelerometer (Z Axis) offset accuracy (g) (-40C to 125C) [MIn - Max] | -3 to 3 |
Acceleration X Axis (Min-Max) | -80 - 90 |
Accelerometer (X Axis) offset accuracy (g) (-40C to 125C) [Min - Max] | -3 to 3 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
FXTH8715117T1(935315927528) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 306.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
FXTH8715117T1 (935315927528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FXTH8715117T1 (935315927528) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
FXTH8715117T1 (935315927528) | NOTICE | 2022-12-01 | 2024-12-01 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXTH8715117T1 (935315927528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FXTH8715117T1 (935315927528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FXTH8715117T1 (935315927528) | 2020-12-11 | 2020-12-12 | 202012005DN | NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Notification - Pressure Sensors FXTH87xxxx |
FXTH8715117T1 (935315927528) | 2020-08-12 | 2020-08-13 | 202007041I | Package Marking Change to Include 2D Data Matrix Code on the FXTH87xxxxx Product Family |
FXTH8715117T1 (935315927528) | 2017-07-20 | 2017-08-20 | 201706011I | TPMS 7x7 Laser Marking Optimization |
NTM88 is the recommend family for new designs as the FXTH8715 family is discontinued.
The FXTH8715 high-pressure family of tire pressure monitoring sensors (TPMS) supports ranges of 100-1500 kPa for medium/heavy duty trucks, buses, and construction vehicles.