FXTH870912D Product Information|NXP

Buy Options

FXTH870912DT1

End of Life

12NC: 935311944528

Details

Order

Operating Features

ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
100 - 900
Pressure offset accuracy (kPa) (0C <= Ta <= 70C) [Min - Max]
-10 to 10
Sensing Axis
XZ
Acceleration Z Axis (Min-Max) (g)
-270 - 400
ParameterValue
Accelerometer (Z Axis) offset accuracy (g) (-40C to 125C) [MIn - Max]
-6 to 6
Acceleration X Axis (Min-Max)
-80 - 90
Accelerometer (X Axis) offset accuracy (g) (-40C to 125C) [Min - Max]
-4 to 4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
FXTH870912DT1(935311944528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
306.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
FXTH870912DT1
(935311944528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
FXTH870912DT1
(935311944528)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
FXTH870912DT1
(935311944528)
NOTICE
2022-12-01
2024-12-01
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FXTH870912DT1
(935311944528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FXTH870912DT1
(935311944528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
FXTH870912DT1
(935311944528)
2020-12-112020-12-12202012005DNNXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Notification - Pressure Sensors FXTH87xxxx
FXTH870912DT1
(935311944528)
2020-08-122020-08-13202007041IPackage Marking Change to Include 2D Data Matrix Code on the FXTH87xxxxx Product Family
FXTH870912DT1
(935311944528)
2017-07-202017-08-20201706011ITPMS 7x7 Laser Marking Optimization

More about FXTH87

The FXTH87 is a highly integrated tire pressure sensor family and features:

  • Very small footprint in a 7 mm x 7 mm package
  • Very low power consumption
  • Very large memory size at 8 kB
  • Dual-axis accelerometer architecture; the XZ axis offers motion detection and tire localization capabilities
More