68HC912D60C|16-Bit Automotive Microcontroller | NXP Semiconductors

16-Bit Automotive Microcontroller

  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • 16-bit CPU12
    • Upward compatible with M68HC11 instruction set
    • Interrupt stacking and programmer’s model identical to M68HC11
    • 20-bit ALU
    • Instruction queue
    • Enhanced indexed addressing
  • Multiplexed bus
    • Single chip or expanded
    • 16 address/16 data wide or 16 address/8 data narrow mode
  • Two 8-bit ports with key wake-up interrupt (2 pins only are available on 80QFP) and one I2C start bit detector (112TQFP only)
  • Memory
    • 60K byte flash EEPROM, made of a 28K module and a 32K module with 8K bytes protected BOOT section in each module (MC68HC912D60A)
    • 1K byte EEPROM
    • 2K byte RAM

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Not Recommended for New Designs

10K @ US$21.89

LQFP112

112

Documentation

Quick reference to our documentation types

1-10 of 35 documents

Compact List

Application Note (26)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.