68HC912D60C|16-Bit Automotive Microcontroller | NXP Semiconductors

16-Bit Automotive Microcontroller

  • This page contains information on a product that is not recommended for new designs.

Product Details

Features

  • 16-bit CPU12
    • Upward compatible with M68HC11 instruction set
    • Interrupt stacking and programmer’s model identical to M68HC11
    • 20-bit ALU
    • Instruction queue
    • Enhanced indexed addressing
  • Multiplexed bus
    • Single chip or expanded
    • 16 address/16 data wide or 16 address/8 data narrow mode
  • Two 8-bit ports with key wake-up interrupt (2 pins only are available on 80QFP) and one I2C start bit detector (112TQFP only)
  • Memory
    • 60K byte flash EEPROM, made of a 28K module and a 32K module with 8K bytes protected BOOT section in each module (MC68HC912D60A)
    • 1K byte EEPROM
    • 2K byte RAM

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Not Recommended for New Designs

10K @ US$21.89

LQFP112

112

Documentation

Quick reference to our documentation types.

35 of 35 documents

Compact List

Application Note (26)
Data Sheet (1)
Errata (2)
Product Change Notice (1)
Reference Manual (2)
Technical Notes (3)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.