WLAN8101C Product Information|NXP

Buy Options

WLAN8101CMP

End of Life

12NC: 934072084528

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Wi-Fi 6 Front-end Module, 5 GHz
ParameterValue
Number of pins
38
Package Style
LGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
WLAN8101CMP(934072084528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
20.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
WLAN8101CMP
(934072084528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
WLAN8101CMP
(934072084528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
WLAN8101CMP
(934072084528)
2021-06-252021-06-26202106021IWLAN8101H/C DS update

More about WLAN8101C

The WLAN8101C is a 5 GHz 2 x 2 MIMO RFFE for Wi-Fi 6 applications in a 3 mm x 4 mm package.

The WLAN8101C includes two monolithic front-end ICs. Each front-end IC has an integrated power amplifier, a low noise amplifier with bypass functionality and a single pole double throw (SPDT) switch.

WLAN8101C also includes coexistence filters for both transmit and receive channels.

The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.

More