NXP Semiconductors :: Secure Connections for a Smarter World

WLAN8101CMP

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of WLAN8101CMPLast Revision (GMT):
Wednesday, 09 October 2024, 11:35:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
WLAN8101CMPSOT2022HWFLGA3820.933820 mg YesYesYesNickel/Gold (Ni/Au)Othere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9340 720 845282024-04-16153 / 168 hours26030 sec.3 / 168 hours24020 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapacitorCeramicBarium and its compoundsBarium titanate12047-27-70.17998299.9900000.859767
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000180.0100000.000086
Subtotal0.180000100.00000000.859853
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.00399999.9900000.019106
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000002
Subtotal0.004000100.00000000.019108
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000019
Nickel and its compoundsNickel, metal7440-02-00.03999699.9900000.191059
Subtotal0.040000100.00000000.191078
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000002
Nickel and its compoundsNickel, metal7440-02-00.00399999.9900000.019106
Subtotal0.004000100.00000000.019108
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.0100000.000040
Nickel and its compoundsNickel, metal7440-02-00.08399299.9900000.401224
Subtotal0.084000100.00000000.401265
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000004
Tin and its compoundsTin, metal7440-31-50.00799999.9900000.038212
Subtotal0.008000100.00000000.038216
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum Hydroxide21645-51-20.2175007.5000001.038989
Epoxy ResinsProprietary Material-Other Epoxy resins0.2030007.0000000.969723
Inorganic Silicon compoundsSilica, vitreous60676-86-01.53555052.9500007.335259
Inorganic Silicon compoundsSilicon dioxide7631-86-90.87000030.0000004.155954
Inorganic compoundsCarbon Black1333-86-40.0159500.5500000.076192
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0580002.0000000.277064
Subtotal2.900000100.000000013.853181
Semiconductor DieDieInorganic Silicon compoundsSilicon7440-21-32.46646198.00000011.782182
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0503362.0000000.240453
Subtotal2.516797100.000000012.022635
Solder BumpsCopper and its compoundsCopper, metal7440-50-80.13775470.5000000.658043
Nickel and its compoundsNickel, metal7440-02-00.0068393.5000000.032669
Silver and its compoundsSilver, metal7440-22-40.04963025.4000000.237082
Tin and its compoundsTin, metal7440-31-50.0011720.6000000.005600
Subtotal0.195395100.00000000.933394
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.00130380.0000000.006223
Titanium and its compoundsTitanium, metal7440-32-60.00032620.0000000.001556
Subtotal0.001628100.00000000.007778
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-81.74732599.9900008.346901
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001750.0100000.000835
Subtotal1.747500100.00000008.347736
Copper PlatingCopper and its compoundsCopper, metal7440-50-84.82351899.99000023.041746
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0004820.0100000.002304
Subtotal4.824000100.000000023.044050
Gold PlatingGold and its compoundsGold, metal7440-57-50.33446699.9900001.597733
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000340.0100000.000160
Subtotal0.334500100.00000001.597893
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001710.0100000.000818
Nickel and its compoundsNickel, metal7440-02-01.71282999.9900008.182113
Subtotal1.713000100.00000008.182931
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0009060.1000000.004328
Barium and its compoundsBarium sulfate7727-43-70.17667019.5000000.843945
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0896949.9000000.428465
Magnesium and its compoundsTalc14807-96-60.0262742.9000000.125510
Organic compoundsOther organic compounds.0.0489245.4000000.233708
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0072480.8000000.034623
PolymersPlastic: EP - Epoxide, Epoxy0.11234412.4000000.536663
PolymersPlastic: PAK0.44394049.0000002.120683
Subtotal0.906000100.00000004.327925
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-31.36410155.3500006.516253
Inorganic Silicon compoundsSilicon dioxide7631-86-90.51064420.7200002.439327
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1422025.7700000.679292
PolymersPlastic: EP - Epoxide, Epoxy0.44755318.1600002.137943
Subtotal2.464500100.000000011.772816
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-30.78273026.0000003.739069
Inorganic Silicon compoundsSilicon dioxide7631-86-91.04765434.8000005.004600
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2619148.7000001.251150
PolymersPlastic: EP - Epoxide, Epoxy0.91820330.5000004.386216
Subtotal3.010500100.000000014.381035
Total20.933820100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 WLAN8101CMP
Product content declaration of WLAN8101CMP
上次修订 Last Revision (GMT):
Wednesday, 09 October 2024, 11:35:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
电容器
Capacitor
陶瓷的
Ceramic
OOOOOO

镀铜
Copper Plating
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Die
OOOOOO

焊锡金属凸块
Solder Bumps
OOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of WLAN8101CMPLast Revision (GMT):
Wednesday, 09 October 2024, 11:35:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapacitorCERAMICTest Report
21 Jun 2023
Test Report
21 Jun 2023
Test Report
21 Jun 2023
Test Report
21 Jun 2023
CU PLATINGTest Report
10 May 2023
Test Report
10 May 2023
Test Report
10 May 2023
Test Report
10 May 2023
INNER ELECTRODETest Report
19 Jul 2023
Test Report
19 Jul 2023
Test Report
19 Jul 2023
Test Report
19 Jul 2023
NI PLATINGTest Report
28 Apr 2023
Test Report
28 Apr 2023
Test Report
28 Apr 2023
Test Report
28 Apr 2023
OUTER ELECTRODETest Report
10 May 2023
Test Report
10 May 2023
Test Report
10 May 2023
Test Report
10 May 2023
SN PLATINGTest Report
28 Apr 2023
Test Report
28 Apr 2023
Test Report
28 Apr 2023
Test Report
28 Apr 2023
Die EncapsulantTest Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Semiconductor DieDIETest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
CU FOILTest Report
27 Jun 2023
Test Report
27 Jun 2023
Test Report
27 Jun 2023
Test Report
27 Jun 2023
CU PLATINGTest Report
21 Sep 2023
Test Report
21 Sep 2023
Test Report
21 Sep 2023
Test Report
21 Sep 2023
HL832NSTest Report
8 Feb 2023Test Report
22 Nov 2024
Test Report
8 Feb 2023Test Report
22 Nov 2024
Test Report
8 Feb 2023Test Report
22 Nov 2024
Test Report
8 Feb 2023Test Report
22 Nov 2024
NI PLATINGTest Report
10 May 2023
Test Report
10 May 2023
Test Report
10 May 2023
Test Report
10 May 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.