Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Tower System Development Board for Kinetis K11, K12, K21 and K22 (50 MHz) MCUs
12NC: 935328264598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
TWR-KW21D256(935328264598) | Not Available | No Information | Not Available | No Information | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TWR-KW21D256 (935328264598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
TWR-KW21D256 (935328264598) | 847150 | 5A992C | G162018 |
The TWR-KW2x is the development tool for the Kinetis® KW2x MCU devices, Our next-generation IEEE® 802.15.4 smart radio platform.
Kinetis KW2x MCUs are a low-power, compact integrated family of devices consisting of a high-performance 2.4 GHz IEEE 802.15.4 compliant radio transceiver and a powerful Arm® Cortex®-M4 core system with connectivity and precision mixed-signal analog peripherals.
There are two development hardware options: