TLH5014HN Product Information|NXP

Buy Options

TLH5014HN/V1WY

End of Life

12NC: 935308473518

Details

Order

TLH5014HN/V1J

No Longer Manufactured

12NC: 935305372118

Details

Order

Operating Features

ParameterValue
Number of pins
24
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TLH5014HN/V1J(935305372118)
Yes
Yes
Yes
DREACH SVHC
37.0
TLH5014HN/V1WY(935308473518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
43.37871799999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TLH5014HN/V1J
(935305372118)
-
1
1
240
260
TLH5014HN/V1WY
(935308473518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TLH5014HN/V1J
(935305372118)
854239
TLH5014HN/V1WY
(935308473518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
TLH5014HN/V1J
(935305372118)
-
TLH5014HN/V1WY
(935308473518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TLH5014HN/V1WY
(935308473518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about TLH501x

The ALNA (Advanced Antenna Low Noise Amplifier) is the integrated antenna amplifier solution for AM/FM as DAB. It offers system cost reduction through integration as well as excellent performance with its highly linear gain. One key feature is the AGC for each path with configurable thresholds.

The AGC improves the linearity of the system amplification as well as it significantly improves the radio system performance. Other built-in features include a blanking detection and antenna diagnostic features. ALNA based antenna designs offer state-of-the-art performance at a high flexibility, small form factor with great cost-effectiveness.