Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN24: plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm
12NC: 935308472557
Details
Order
12NC: 935304335118
Details
Order
Parameter | Value |
---|---|
Number of pins | 24 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TLH5016HN/V1J(935304335118) | Yes | Yes | Yes | REACH SVHC | 37.0 | |
TLH5016HN/V1WK(935308472557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 43.38302899999999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TLH5016HN/V1J (935304335118) | - | 1 | 1 | 240 | 260 |
TLH5016HN/V1WK (935308472557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TLH5016HN/V1J (935304335118) | 854239 |
TLH5016HN/V1WK (935308472557) | 854239 |
Part/12NC | Discontinuance Notice |
---|---|
TLH5016HN/V1J (935304335118) | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TLH5016HN/V1WK (935308472557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The ALNA (Advanced Antenna Low Noise Amplifier) is the integrated antenna amplifier solution for AM/FM as DAB. It offers system cost reduction through integration as well as excellent performance with its highly linear gain. One key feature is the AGC for each path with configurable thresholds.
The AGC improves the linearity of the system amplification as well as it significantly improves the radio system performance. Other built-in features include a blanking detection and antenna diagnostic features. ALNA based antenna designs offer state-of-the-art performance at a high flexibility, small form factor with great cost-effectiveness.