TEF6646HW Product Information|NXP

Buy Options

TEF6646HW/V101

No Longer Manufactured

12NC: 935295838557

Details

Order

TEF6646HW/V101,518

No Longer Manufactured

12NC: 935295838518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Highly efficient low IF radio one-chip
ParameterValue
Number of pins
64
Package Style
HTQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEF6646HW/V101(935295838557)
Yes
Yes
Yes
DREACH SVHC
264.0
TEF6646HW/V101,518(935295838518)
Yes
Yes
Yes
DREACH SVHC
264.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEF6646HW/V101
(935295838557)
No
3
3
240
260
TEF6646HW/V101,518
(935295838518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
TEF6646HW/V101
(935295838557)
854231
-
TEF6646HW/V101,518
(935295838518)
854231
-

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TEF6646HW/V101
(935295838557)
-
2017-06-28
2017-09-28
TEF6688HN/V102K
(935302798557)
TEF6646HW/V101,518
(935295838518)
-
2016-06-30
2016-09-30
TEF6688HN/V102Y
(935302798518)

More about TEF6646HW

Archived content is no longer updated and is made available for historical reference only.

The TEF6640, TEF6642, TEF6644 and TEF6646 are single-chip radio ICs containing an AM/FM radio tuner and software-defined radio signal processing.

The TEF6644 and TEF6646 are the premium versions that include the full available feature set. The TEF6640 and TEF6642 are the lite versions including a basic feature set.

The radio receiver includes the AM/FM front ends, tuning synthesizer, channel filtering, FM multipath improvement, demodulation, FM stereo decoding, weak signal processing, noise blanking and Radio Data System (RDS) reception. A maximum amount of digital signal processing is used, taking full advantage of the CMOS IC technology.

The output signals of the radio processing block are provided in digital format on the host I²S output (only TEF6642 and TEF6646) and in analog format on the audio DAC outputs.

The TEF6642 and the TEF6646 support the digital standards HD Radio and Digital Radio Mondiale (DRM) in combination with NXP terrestrial digital radio coprocessors such as SAF356x.



image
More