Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT855-4 | HTQFP64 | surface mount | quad | HTQFP | 10 x 10 x 1 | 64 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT855 | MS-026(JEDEC | 2011-04-12 |
Part | Description | Quick access |
---|---|---|
TEF6640HW | Highly efficient low IF radio one-chip | View parametrics |
TEF6642HW | Highly efficient low IF radio one-chip | View parametrics |
TEF6644HW | Highly efficient low IF radio one-chip | View parametrics |
TEF6646HW | Highly efficient low IF radio one-chip | View parametrics |