TEF6688HN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Low IF tuner high performance one-chip
ParameterValue
Number of pins
32
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TEF6688HN/V102K(935302798557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.910592
TEF6688HN/V102Y(935302798518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.910592

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TEF6688HN/V102K
(935302798557)
No
3
3
240
260
TEF6688HN/V102Y
(935302798518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEF6688HN/V102K
(935302798557)
854231
TEF6688HN/V102Y
(935302798518)
854231

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TEF6688HN/V102K
(935302798557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
TEF6688HN/V102Y
(935302798518)

More about TEF668X

The Low IF Tuner HIgh performance One chips, TEF6686 and TEF6688, are single-chip radio ICs including an AM/FM radio tuner and software-defined radio signal processing. They extend NXP Semiconductors’ broad, industry-proven car radio single tuner portfolio, offering outstanding radio performance with the widest range of features and state of the art software algorithms at optimized system costs.

Both devices are available in HVQFN packages occupying the smallest PCB space and are suitable for dual- and multi-layer PCBs. The radio receiver includes highest feature sets, the FM/AM front-ends, tuning synthesizer, channel filtering, FM Channel Equalization, FM multipath improvement, demodulation, FM stereo decoding, weak signal processing, noise blanking and RDS and provides an interface to a DARC demodulator/decoder.

The TEF6686 and TEF6688 can provide stereo audio in digital format on the I²S outputs and on the audio DAC outputs. The TEF6688 supports the digital radio standards HD Radio and Digital Radio Mondiale (DRM) digital radio when used with NXP Semiconductors’ digital radio coprocessors such as SAF356X and SAF360X.

More