TDA8595SD Product Information|NXP

Buy Options

TDA8595SD/N2,112

No Longer Manufactured

12NC: 935281382112

Details

Order

TDA8595SD/N2S,112

No Longer Manufactured

12NC: 935291486112

Details

Order

Operating Features

ParameterValue
Remark
I2C Bus diagnostic
RMS power (W)
4 x 25
ParameterValue
Gain (dB)
26
Channel configuration
BTL/quad

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA8595SD/N2,112(935281382112)
No
No
-
REACH SVHC
-
TDA8595SD/N2S,112(935291486112)
No
Yes
Certificate Of Analysis (CoA)
No
EREACH SVHC
7776.936395

Quality

Part/12NCSafe Assure Functional Safety
TDA8595SD/N2,112
(935281382112)
-
TDA8595SD/N2S,112
(935291486112)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
TDA8595SD/N2,112
(935281382112)
854233
TDA8595SD/N2S,112
(935291486112)
854233
-

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TDA8595SD/N2,112
(935281382112)
-
2001-12-31
2002-06-30
TDA8595SD/N2S,112
(935291486112)
TDA8595SD/N2S,112
(935291486112)
-
-
-
None

More about TDA8595

The TDA8595 is a complementary quad Bridge Tied Load (BTL) audio power amplifier made in BCDMOS technology. It contains four independent amplifiers in BTL configuration. Through the I²C-bus, diagnosis of temperature warning and clipping level is fully programmable and the information available via two diagnostic pins is selectable. The status of each amplifier (output offset, load or no load, short-circuit or speaker incorrectly connected) can be read separately.