Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935280964112
Details
Order
12NC: 935290881112
Details
Order
Parameter | Value |
---|---|
Remark | I2C Bus diagnostic |
RMS power (W) | 4 x 25 |
Parameter | Value |
---|---|
Gain (dB) | 26 |
Channel configuration | BTL/quad |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA8595J/N2,112(935280964112) | No | Yes | No | REACH SVHC | 7753.0 | |
TDA8595J/N2S,112(935290881112) | No | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 7784.566739999998 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TDA8595J/N2,112 (935280964112) | No |
TDA8595J/N2S,112 (935290881112) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
TDA8595J/N2,112 (935280964112) | 854233 | |
TDA8595J/N2S,112 (935290881112) | 854233 | - |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA8595J/N2,112 (935280964112) | - | 2001-12-31 | 2002-06-30 | TDA8595J/N2S,112 (935290881112) |
TDA8595J/N2S,112 (935290881112) | - | - | - | None |
The TDA8595 is a complementary quad Bridge Tied Load (BTL) audio power amplifier made in BCDMOS technology. It contains four independent amplifiers in BTL configuration. Through the I²C-bus, diagnosis of temperature warning and clipping level is fully programmable and the information available via two diagnostic pins is selectable. The status of each amplifier (output offset, load or no load, short-circuit or speaker incorrectly connected) can be read separately.