SOT878-1: RDBS27P Right-angle Dil-bent-sil | NXP Semiconductors

SOT878-1: RDBS27P


Overview

plastic rectangular-DIL-bent-SIL (reverse bent) power package; 27 leads, (row spacing 2.54 mm)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
RDBS27P through-hole mount zig-zag RDBS 29 x 15.7 x 4.5 27 plastic
Manufacture Code Reference Codes Issue Date
SOT878 2012-12-19
Part Description Quick access
I2C-bus controlled 4 x 50 W power amplifier
I2C-bus controlled 4 x 45 W power amplifier
I2C-bus controlled 4 x 45 W power amplifier
I2C-bus controlled 4 x 50 W power amplifier