TDA8035HN Product Information|NXP

Buy Options

TDA8035HN/C1,157

Active

12NC: 935293007157

Details

Quantity

Unit Pricing

1 - 25$0.61
26 - 99$0.56
100+$0.52

Order

$0.61 USD
In Stock:253
Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
High integrated and low power smart card interface
ParameterValue
Number of pins
32
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA8035HN/C1,118(935293007118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.70050599999999
TDA8035HN/C1,151(935293007151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.70050599999999
TDA8035HN/C1,157(935293007157)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.70050599999999
TDA8035HN/C1/S1EL(935300494157)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.9548958
TDA8035HN/C1/S1J(935300494118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.9548958
TDA8035HN/C1/S1QL(935300494151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.9548958
TDA8035HN/C2/S1EL(935308613157)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.6867552
TDA8035HN/C2/S1J(935308613118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.6867552
TDA8035HN/C2/S1QL(935308613151)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
65.6867552

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TDA8035HN/C1,118
(935293007118)
No
1
1
240
260
TDA8035HN/C1,151
(935293007151)
No
1
1
240
260
TDA8035HN/C1,157
(935293007157)
No
1
1
240
260
TDA8035HN/C1/S1EL
(935300494157)
No
1
1
240
260
TDA8035HN/C1/S1J
(935300494118)
No
1
1
240
260
TDA8035HN/C1/S1QL
(935300494151)
No
1
1
240
260
TDA8035HN/C2/S1EL
(935308613157)
No
1
1
240
260
TDA8035HN/C2/S1J
(935308613118)
No
1
1
240
260
TDA8035HN/C2/S1QL
(935308613151)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TDA8035HN/C1,118
(935293007118)
854239
TDA8035HN/C1,151
(935293007151)
854239
TDA8035HN/C1,157
(935293007157)
854239
TDA8035HN/C1/S1EL
(935300494157)
854239
TDA8035HN/C1/S1J
(935300494118)
854239
TDA8035HN/C1/S1QL
(935300494151)
854239
TDA8035HN/C2/S1EL
(935308613157)
854239
TDA8035HN/C2/S1J
(935308613118)
854239
TDA8035HN/C2/S1QL
(935308613151)
854239

More about TDA8035HN

The TDA8035 is the cost efficient successor of the established integrated contact smart card reader IC TDA8024. It offers a high level of security for the card by performing current limitation, short-circuit detection, ESD protection as well as supply supervision. The current consumption during the standby mode of the contact reader is very low as it operates in the 3 V supply domain. The TDA8035 is therefore the ideal component for a power efficient contact reader.