T4161NSE7PQB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
16
Core Type
e6500
Operating Frequency [Max] (MHz)
1500
Junction Temperature (Min to Max) (℃)
0 to 105
L2 Cache (Max) (KB)
4096
L3 Cache (Max) (KB)
1024
ParameterValue
Ethernet Type
10G, 1G, 2.5G
PCIe
3
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM
Typical Power
22.5
sRIO
2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
T4161NSE7PQB(935316444557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
29211.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
T4161NSE7PQB
(935316444557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
T4161NSE7PQB
(935316444557)
854231
5A002A1
G146329

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
T4161NSE7PQB
(935316444557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
T4161NSE7PQB
(935316444557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about T4240

The T4240, with 24 virtual cores, is the flagship of the QorIQ® T series. With the T4160 (16 virtual cores) and T4080 (8 virtual cores), the T4 family has a 3x performance scaling factor within a pin-compatible package. Low-power variants are also available: T4241 (24 threads), T4161 (16 threads), and T4081 (8 threads).

With frequencies scaling to 1.8 GHz, integrated 1Gbps and 10Gpbs Ethernet, hardware acceleration and advanced system peripherals, these products target applications that benefit from consolidation of control and data plane processing in a single SoC, such as services cards, microservers, ADCs, WOCs, intelligent NICS, RNCs.