Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, 64b Power Arch, 16x 1.5GHz threads, 1.6GT/s DDR3L, 2x10GE, crypto enabled, -40-105C, Rev 2.0
BGA1932: BGA1932, plastic, ball grid array; 1932 balls; 1 mm pitch; 45 mm x 45 mm x 3.18 mm body
12NC: 935311662557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 16 |
Core Type | e6500 |
Operating Frequency [Max] (MHz) | 1500 |
Junction Temperature (Min to Max) (℃) | -40 to 105 |
L2 Cache (Max) (KB) | 2048 |
Parameter | Value |
---|---|
L3 Cache (Max) (KB) | 1024 |
Ethernet Type | 10G, 1G, 2.5G |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM |
Typical Power | 29.6 |
sRIO | 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
T4160NXE7PQB(935311662557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 29211.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
T4160NXE7PQB (935311662557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
T4160NXE7PQB (935311662557) | 854231 | 5A002A1 | G146329 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
T4160NXE7PQB (935311662557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
T4160NXE7PQB (935311662557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The T4240, with 24 virtual cores, is the flagship of the QorIQ® T series. With the T4160 (16 virtual cores) and T4080 (8 virtual cores), the T4 family has a 3x performance scaling factor within a pin-compatible package. Low-power variants are also available: T4241 (24 threads), T4161 (16 threads), and T4081 (8 threads).
With frequencies scaling to 1.8 GHz, integrated 1Gbps and 10Gpbs Ethernet, hardware acceleration and advanced system peripherals, these products target applications that benefit from consolidation of control and data plane processing in a single SoC, such as services cards, microservers, ADCs, WOCs, intelligent NICS, RNCs.