SVF522R3K1CMK4 Product Information|NXP

Buy Options

SVF522R3K1CMK4

Active

12NC: 935311523557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
400
Core Type
Arm Cortex-M4
Core: Number of cores (SPEC)
2
RAM (kB)
1500
UART
6
ParameterValue
CAN
2
DSPI
4
I2C
4
ESAI
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SVF522R3K1CMK4(935311523557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
1389.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SVF522R3K1CMK4
(935311523557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SVF522R3K1CMK4
(935311523557)
854231
5A992C
G173573

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SVF522R3K1CMK4
(935311523557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SVF522R3K1CMK4
(935311523557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SVF522R3K1CMK4
(935311523557)
2018-02-152018-02-16201712016IVFxxx Controller (Vybrid) Datasheet Revision Update

More about VF5xxR

The VFxxx VF5xxR family is purpose-built and cost-optimized for advanced connected radio, entry-level infotainment and digital instrument cluster applications. A dual-core (Arm® Cortex®-A5 + Cortex-M4) architecture handles both MCU and MPU tasks on a single chip. Generous 1.5 MB on-chip SRAM and multiple package options provide scalability from low-cost basic connected radios up to entry-level infotainment systems with dual displays and GPU-accelerated rich, compelling user interfaces.