Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Dual Power Arch, 1.5MB Flash 180MHz, -40/+105degC, Automotive Qual, MAPBGA 473
LFBGA473: LFBGA473, plastic, low profile fine-pitch ball grid array; 473 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.18 mm body
12NC: 935319832557
Details
Order
12NC: 935319832518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 1536 |
RAM (kB) | 384 |
Core Type | e200 |
Core: Number of cores (SPEC) | 2 |
Operating Frequency [Max] (MHz) | 180 |
I2C | 3 |
Parameter | Value |
---|---|
CAN | 4 |
SCI | 4 |
DSPI | 3 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [min] (V) | 3.3 |
Supply Voltage [max] (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5674KF0VMS2(935319832557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1623.3 | |
SPC5674KF0VMS2R(935319832518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1623.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5674KF0VMS2 (935319832557) | Quality Managed | 3 | 260 | 40 | |||
SPC5674KF0VMS2R (935319832518) | Quality Managed | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5674KF0VMS2 (935319832557) | 854231 | 3A991A2 |
SPC5674KF0VMS2R (935319832518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5674KF0VMS2 (935319832557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5674KF0VMS2R (935319832518) | ||||
SPC5674KF0VMS2 (935319832557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5674KF0VMS2R (935319832518) | ||||
SPC5674KF0VMS2 (935319832557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
SPC5674KF0VMS2R (935319832518) |
The MPC567xK family of MCUs offers a compelling, low-cost solution for advanced driver assistance systems (ADAS). They are designed to handle industrial and automotive applications such as adaptive cruise control, smart headlamp control, lane departure warning and blind-spot detection.