SPC5668GK0MMG Product Information|NXP

Buy Options

SPC5668GK0MMG

Active

12NC: 935321642557

Details

SPC5668GK0MMGR

Active

12NC: 935321642518

Details

Operating Features

ParameterValue
Flash (kB)
2048
RAM (kB)
592
Core Type
e200
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
116
I2C
4
ParameterValue
CAN
6
SCI
6
DSPI
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [min] (V)
3.3
Supply Voltage [max] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5668GK0MMG(935321642557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
828.9
SPC5668GK0MMGR(935321642518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
828.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5668GK0MMG
(935321642557)
No
3
260
40
SPC5668GK0MMGR
(935321642518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5668GK0MMG
(935321642557)
854231
3A991A2
SPC5668GK0MMGR
(935321642518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5668GK0MMG
(935321642557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5668GK0MMGR
(935321642518)
SPC5668GK0MMG
(935321642557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5668GK0MMGR
(935321642518)
SPC5668GK0MMG
(935321642557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
SPC5668GK0MMGR
(935321642518)

More about MPC5668G

The NXP® MPC5668G MCU for automotive gateway applications connects all the possible communication protocols you can find in a car at one single point.

  • Delivers the performance throughput needed to maintain real-time operation
  • Single-chip SoC solution offers a low cost and high EMC performance
  • Supports all automotive communication protocols currently available
  • Backed by a strong third-party ecosystem of tools and software to support development