SPC5643LFK0MMM1 Product Information|NXP

Features


NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Qual, MAPBGA 257

Package


LFBGA257: LFBGA257, plastic, low profile fine-pitch ball grid array package; 257 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.35 mm body

Buy Options

SPC5643LFK0MMM1

Active

12NC: 935312394557

Details

SPC5643LFK0MMM1R

Active

12NC: 935312394518

Details

Operating Features

ParameterValue
Flash (kB)
1024
RAM (kB)
128
Core Type
e200
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
120
CAN
2
ParameterValue
SCI
2
DSPI
3
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5643LFK0MMM1(935312394557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
407.2
SPC5643LFK0MMM1R(935312394518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
407.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5643LFK0MMM1
(935312394557)
ISO 26262
3
260
40
SPC5643LFK0MMM1R
(935312394518)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5643LFK0MMM1
(935312394557)
854231
3A991A2
SPC5643LFK0MMM1R
(935312394518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5643LFK0MMM1
(935312394557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5643LFK0MMM1R
(935312394518)
SPC5643LFK0MMM1
(935312394557)
2022-11-192022-11-20202209023IMPC5604P Mask 1M36W MPC5643L Mask 0N18H and 2N89D Errata Update SEP2022
SPC5643LFK0MMM1R
(935312394518)
SPC5643LFK0MMM1
(935312394557)
2021-10-302021-10-31202108018IMPC5644A MPC5642A MPC563xM MPC5604P MPC5643L and MPC5744P Errata Update
SPC5643LFK0MMM1R
(935312394518)
SPC5643LFK0MMM1
(935312394557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5643LFK0MMM1R
(935312394518)

More about MPC564xL

ISO 26262 functional safety standard certification

The MPC5643L 32-bit MCU built on Power Architecture® technology reduces design complexity and component count by putting key functional safety features on a single chip. It specifically addresses the ISO 26262 safety standard up to the most stringent ASIL D requirements.

  • Dual-core, dual-issue architecture enables more performance while using less power
  • Lockstep mode provides a software environment for redundant processing and calculations
  • Decoupled parallel mode supports applications needing maximum performance or software diversity
  • Precise and deterministic control timing for real-time applications, such as motor control
  • A SafeAssure® functional safety solution
More