SCC2691AC1D24 Product Information|NXP

Buy Options

SCC2691AC1D24,112

No Longer Manufactured

12NC: 935002730112

Details

Order

SCC2691AC1D24,118

No Longer Manufactured

12NC: 935002730118

Details

Order

SCC2691AC1D24,129

No Longer Manufactured

12NC: 935002730129

Details

Order

SCC2691AC1D24,512

No Longer Manufactured

12NC: 935002730512

Details

Order

SCC2691AC1D24,518

No Longer Manufactured

12NC: 935002730518

Details

Order

SCC2691AC1D24,529

No Longer Manufactured

12NC: 935002730529

Details

Order

SCC2691AC1D24/N,51

No Longer Manufactured

12NC: 935278514518

Details

Order

Operating Features

ParameterValue
Application
Data Communication
Operating Temperature (°C)
0~70
Number of pins
24
ParameterValue
Receiver/Transmitter type
UARTs
Function
Receivers/Transmitters

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
SCC2691AC1D24,112(935002730112)
No
No
-
REACH SVHC
SCC2691AC1D24,118(935002730118)
Yes
Yes
No
GREACH SVHC
SCC2691AC1D24,129(935002730129)
No
No
-
REACH SVHC
SCC2691AC1D24,512(935002730512)
Yes
Yes
No
GREACH SVHC
SCC2691AC1D24,518(935002730518)
Yes
Yes
No
GREACH SVHC
SCC2691AC1D24,529(935002730529)
Yes
Yes
No
GREACH SVHC
SCC2691AC1D24/N,51(935278514518)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SCC2691AC1D24,112
(935002730112)
-
-
-
-
-
3.0
3.33333333333333E8
0.0
SCC2691AC1D24,118
(935002730118)
No
1
tbf
-
-
3.0
3.33333333333333E8
0.0
SCC2691AC1D24,129
(935002730129)
-
-
-
-
-
3.0
3.33333333333333E8
0.0
SCC2691AC1D24,512
(935002730512)
No
2
3
240
260
3.0
3.33333333333333E8
0.0
SCC2691AC1D24,518
(935002730518)
No
2
3
240
260
3.0
3.33333333333333E8
0.0
SCC2691AC1D24,529
(935002730529)
No
2
3
240
260
3.0
3.33333333333333E8
0.0
SCC2691AC1D24/N,51
(935278514518)
-
-
-
-
-
3.0
3.33333333333333E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SCC2691AC1D24,112
(935002730112)
854231
SCC2691AC1D24,118
(935002730118)
854231
SCC2691AC1D24,129
(935002730129)
854231
SCC2691AC1D24,512
(935002730512)
854231
SCC2691AC1D24,518
(935002730518)
854231
SCC2691AC1D24,529
(935002730529)
854231
SCC2691AC1D24/N,51
(935278514518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
SCC2691AC1D24,512
(935002730512)
-
2016-06-30
2016-12-31
SCC2691AC1D24,518
(935002730518)
-
2016-06-30
2016-12-31
SCC2691AC1D24,529
(935002730529)
-
2016-06-30
2016-12-31
SCC2691AC1D24/N,51
(935278514518)
-
2002-09-30
2002-12-31

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SCC2691AC1D24,518
(935002730518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about SCC2691

Archived content is no longer updated and is made available for historical reference only.

The Philips Semiconductors SCC2691 Universal Asynchronous Receiver/Transmitter (UART) is a single-chip CMOS-LSI communications device that provides a full-duplex asynchronous receiver/transmitter. It is fabricated with Philips Semiconductors CMOS technology which combines the benefits of high density and low power consumption.

The operating speed of the receiver and transmitter can be selected independently as one of 18 fixed baud rates, a 16X clock derived from a programmable counter/timer, or an external 1X or 16X clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the UART particularly attractive for dual-speed channel applications such as clustered terminal systems.

The receiver is quadruple buffered to minimize the potential of receiver overrun or to reduce interrupt overhead in interrupt driven systems. In addition, a handshaking capability is provided to disable a remote UART transmitter when the receiver buffer is full.

The UART provides a power-down mode in which the oscillator is frozen but the register contents are stored. This results in reduced power consumption on the order of several magnitudes.

The UART is fully TTL compatible and operates from a single +5V power supply.

More