Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PLCC28: plastic, leaded chip carrier; 28 leads; 1.27 mm pitch; 11.48 mm x 11.48 mm x 4.38 mm body
12NC: 933811550129
Details
Order
12NC: 933811550512
Details
Order
12NC: 933811550518
Details
Order
12NC: 933811550602
Details
Order
12NC: 933811550623
Details
Order
12NC: 935278913118
Details
Order
12NC: 935278513118
Details
Order
12NC: 933811550529
Details
Order
Parameter | Value |
---|---|
Application | Data Communication |
Operating Temperature (°C) | 0~70 |
Number of pins | 28 |
Parameter | Value |
---|---|
Receiver/Transmitter type | UARTs |
Function | Receivers/Transmitters |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SCC2691AC1A28,129(933811550129) | Yes | Yes | No | REACH SVHC | 1149.4 | |
SCC2691AC1A28,512(933811550512) | Yes | Yes | Yes | REACH SVHC | 1138.391662 | |
SCC2691AC1A28,518(933811550518) | Yes | Yes | Yes | REACH SVHC | 1138.391662 | |
SCC2691AC1A28,602(933811550602) | Yes | Yes | No | REACH SVHC | 1149.4 | |
SCC2691AC1A28,623(933811550623) | Yes | Yes | No | REACH SVHC | 1149.4 | |
SCC2691AC1A28/G,11(935278913118) | Yes | Yes | No | REACH SVHC | 1149.4 | |
SCC2691AC1A28/N:11(935278513118) | No | No | - | REACH SVHC | - | |
SCC2691AC1A28VP(933811550529) | Yes | Yes | Yes | REACH SVHC | 1138.391662 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SCC2691AC1A28,129 (933811550129) | - | 1 | 1 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2691AC1A28,512 (933811550512) | No | 3 | 3 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2691AC1A28,518 (933811550518) | No | 3 | 3 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2691AC1A28,602 (933811550602) | No | 1 | 1 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2691AC1A28,623 (933811550623) | - | 1 | 1 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2691AC1A28/G,11 (935278913118) | - | 1 | 1 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2691AC1A28/N:11 (935278513118) | - | - | - | - | - | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2691AC1A28VP (933811550529) | No | 3 | 3 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SCC2691AC1A28,129 (933811550129) | 854231 |
SCC2691AC1A28,512 (933811550512) | 854231 |
SCC2691AC1A28,518 (933811550518) | 854231 |
SCC2691AC1A28,602 (933811550602) | 854231 |
SCC2691AC1A28,623 (933811550623) | 854231 |
SCC2691AC1A28/G,11 (935278913118) | 854231 |
SCC2691AC1A28/N:11 (935278513118) | 854231 |
SCC2691AC1A28VP (933811550529) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SCC2691AC1A28,512 (933811550512) | - | 2016-06-30 | 2016-12-31 | - |
SCC2691AC1A28,518 (933811550518) | - | 2016-06-30 | 2016-12-31 | - |
SCC2691AC1A28,602 (933811550602) | - | - | - | SCC2691AC1A28,512 (933811550512) |
SCC2691AC1A28,623 (933811550623) | - | - | - | SCC2691AC1A28,518 (933811550518) |
SCC2691AC1A28/G,11 (935278913118) | - | 2001-01-30 | 2001-01-31 | - |
SCC2691AC1A28/N:11 (935278513118) | - | 2008-03-31 | 2008-06-30 | - |
SCC2691AC1A28VP (933811550529) | - | 2016-06-30 | 2016-12-31 | - |
Archived content is no longer updated and is made available for historical reference only.
The Philips Semiconductors SCC2691 Universal Asynchronous Receiver/Transmitter (UART) is a single-chip CMOS-LSI communications device that provides a full-duplex asynchronous receiver/transmitter. It is fabricated with Philips Semiconductors CMOS technology which combines the benefits of high density and low power consumption.
The operating speed of the receiver and transmitter can be selected independently as one of 18 fixed baud rates, a 16X clock derived from a programmable counter/timer, or an external 1X or 16X clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the UART particularly attractive for dual-speed channel applications such as clustered terminal systems.
The receiver is quadruple buffered to minimize the potential of receiver overrun or to reduce interrupt overhead in interrupt driven systems. In addition, a handshaking capability is provided to disable a remote UART transmitter when the receiver buffer is full.
The UART provides a power-down mode in which the oscillator is frozen but the register contents are stored. This results in reduced power consumption on the order of several magnitudes.
The UART is fully TTL compatible and operates from a single +5V power supply.