Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
12NC: 935283086115
Details
Order
12NC: 935283086128
Details
Order
12NC: 935283086151
Details
Order
12NC: 935283086157
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 1.8 V single UART, 16 mode or 68 mode parallel bus interface |
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SC16C850LIBS,115(935283086115) | Yes | Yes | Yes | REACH SVHC | 65.2021 | |
SC16C850LIBS,128(935283086128) | Yes | Yes | Yes | REACH SVHC | 65.2021 | |
SC16C850LIBS,151(935283086151) | Yes | Yes | Yes | REACH SVHC | 65.2021 | |
SC16C850LIBS,157(935283086157) | Yes | Yes | Yes | REACH SVHC | 65.2021 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SC16C850LIBS,115 (935283086115) | - | 1 | 1 | 240 | 260 | 4.0 | 2.5E8 | 0.0 |
SC16C850LIBS,128 (935283086128) | - | 1 | 1 | 240 | 260 | 4.0 | 2.5E8 | 0.0 |
SC16C850LIBS,151 (935283086151) | - | 1 | 1 | 240 | 260 | 4.0 | 2.5E8 | 0.0 |
SC16C850LIBS,157 (935283086157) | - | 1 | 1 | 240 | 260 | 4.0 | 2.5E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SC16C850LIBS,115 (935283086115) | 854231 |
SC16C850LIBS,128 (935283086128) | 854231 |
SC16C850LIBS,151 (935283086151) | 854231 |
SC16C850LIBS,157 (935283086157) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SC16C850LIBS,115 (935283086115) | - | 2002-12-31 | 2003-06-30 | SC16C850SVIBS,115 (935286785115) |
SC16C850LIBS,128 (935283086128) | - | 2002-12-31 | 2003-06-30 | SC16C850SVIBS,118 (935286785118) |
SC16C850LIBS,151 (935283086151) | - | 2002-12-31 | 2003-06-30 | SC16C850SVIBS,151 (935286785151) |
SC16C850LIBS,157 (935283086157) | - | 2002-12-31 | 2003-06-30 | SC16C850SVIBS,157 (935286785157) |
Archived content is no longer updated and is made available for historical reference only.
The SC16C850L is a 1.8 V, low power, single channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. The SC16C850L is functionally (software) compatible with the SC16C650B. SC16C850L can be programmed to operate in extended mode (see Section 6.2) where additional advanced UART features are available. The SC16C850L UART provides enhanced UART functions with 128-byte FIFOs, modem control interface, and IrDA encoder/decoder. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics.
The SC16C850LIBS with Intel (16 mode) or Motorola (68 mode) bus host interface operates at 1.8 V and is available in a very small (Micro-UART) HVQFN32 package.
The SC16C850LIET with Intel (16 mode) bus host interface operates at 1.8 V and is available in a very small TFBGA36 package.