SAC57D53MCVMO Product Information|NXP

Buy Options

SAC57D53MCVMO

End of Life

12NC: 935318864557

Details

Order

Order from distributors

SAC57D53MCVMOR

End of Life

12NC: 935318864518

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-A5, Arm Cortex-M0+ IOP, Arm Cortex-M4
Operating Frequency [Max] (MHz)
320
RAM (kB)
1300
ParameterValue
Flash (kB)
3000
CAN
3
SPI
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SAC57D53MCVMO(935318864557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2911.1
SAC57D53MCVMOR(935318864518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2911.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SAC57D53MCVMO
(935318864557)
No
3
260
40
SAC57D53MCVMOR
(935318864518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SAC57D53MCVMO
(935318864557)
854231
5A992C
G173437
SAC57D53MCVMOR
(935318864518)
854231
5A992C
G173437

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SAC57D53MCVMO
(935318864557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SAC57D53MCVMOR
(935318864518)
SAC57D53MCVMO
(935318864557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SAC57D53MCVMOR
(935318864518)
SAC57D53MCVMO
(935318864557)
2020-03-122020-06-10202002004F01SAC57D54H/53M/52L Die Thickness Increase to 280um For The 516MAPBGA 27*27
SAC57D53MCVMOR
(935318864518)

More about MAC57D5xx

The MAC57D5xx MCU family is a multi-core architecture solution for mid-range instrument cluster and industrial applications. This MCU is based on the Arm® Cortex®-M processor for real-time and Cortex-A processors for applications and human-machine interfaces that offer high performance and scalability.

The MAC57D5xx MCU supports up to 2 WVGA resolution displays, one with in line head-up display hardware warping. The graphics content is generated using a powerful Vivante 2D GPU and the 2D animation and composition engine, to reduce memory footprint for content creation, integrated stepper motor drivers and a powerful I/O processor.

The MAC57D5xx MCU integrates NXP's latest SHE-compliant CSE2 engine and delivers support ISO26262 ASIL B functional safety compliance.

Now available MAC57D5x Linux and FreeRTOS software enablement package delivered by Mobiliya.

More