SA616DK Product Information|NXP

Buy Options

SA616DK/01,112

No Longer Manufactured

12NC: 935275289112

Details

Order

SA616DK/01,118

No Longer Manufactured

12NC: 935275289118

Details

Order

Operating Features

ParameterValue
Function
Single conversion receiver
RF frequency [max] (MHz)
150
IF bandwidth [max]
2
VCC [min] (V)
2.7
VCC [max] (V)
6
ICC [max] (mA)
5@3 V
ParameterValue
Mixer gain [min] (dB)
11
Noise figure [Typ] (dB)
6.8@45 MHz
12 dB SINAD fdev=8 kHz
-120
Data rate [max] (kb/s)
2
RSSI dynamic range [typ] (dB)
80

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
SA616DK/01,112(935275289112)
Yes
Yes
No
GREACH SVHC
SA616DK/01,118(935275289118)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
SA616DK,112(935054340112)
No
No
-
REACH SVHC
SA616DK,118(935054340118)
No
No
-
REACH SVHC
SA616DKY(935054340518)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SA616DK/01,112
(935275289112)
No
1
1
240
260
2.0
5.0E8
0.0
SA616DK/01,118
(935275289118)
No
1
1
240
260
2.0
5.0E8
0.0
SA616DK,112
(935054340112)
-
-
-
-
-
2.0
5.0E8
0.0
SA616DK,118
(935054340118)
-
-
-
-
-
2.0
5.0E8
0.0
SA616DKY
(935054340518)
-
-
-
-
-
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SA616DK/01,112
(935275289112)
854239
SA616DK/01,118
(935275289118)
854239
SA616DK,112
(935054340112)
854239
SA616DK,118
(935054340118)
854239
SA616DKY
(935054340518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SA616DK/01,112
(935275289112)
-
2018-01-24
2018-07-24
SA616DK/01,118
(935275289118)
SA616DK/01,118
(935275289118)
NOTICE
2022-11-18
2023-08-18
-
SA616DK,112
(935054340112)
-
2008-03-30
2008-06-30
SA616DK/01,112
(935275289112)
SA616DK,118
(935054340118)
-
2008-03-30
2008-06-30
SA616DK/01,118
(935275289118)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SA616DK/01,118
(935275289118)
2022-08-182022-08-19202208013DNRC3 Process Discontinuation

More about SA616

The SA616 is a low-voltage high performance monolithic FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator and audio and RSSI op amps. The SA616 is available in SSOP20 and HVQFN20 packages.

The SA616 was designed for portable communication applications and will function down to 2.7 V. The RF section is similar to the famous SA615. The audio and RSSI outputs have amplifiers with access to the feedback path. This enables the designer to adjust the output levels or add filtering.