Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32V2 Vision and Sensor Fusion Evaluation System
12NC: 935351776598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
S32V234-EVB2(935351776598) | Not Available | Not Applicable | Not Available | No Information | 453593.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
S32V234-EVB2 (935351776598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
S32V234-EVB2 (935351776598) | 847150 | 5A992C | G161530 |
The S32V234-EVB2 is a complete evaluation board and development platform engineered for high-performance, safe computation-intensive front vision, surround vision, and sensor fusion applications.
Based on the 64-bit Arm® Cortex®-A53 S32V processors, the S32V234-EVB is designed to cover all available features in the S32V234 processor, including Automotive Ethernet, VIU camera inputs, FlexRay, and more. The S32V234-EVB offers two board options: with or without a built-in display. There are expansion card options available to support the camera sensor modules.
The S32V234 processors offer both S32V234-EVB2 and SBC-S32V234 board options with similar functionality; consider using the cost-competitive and small form factor SBC-S32V234 evaluation board if your use case is covered by all its features.