Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935426443598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
PTN3944EVM-KIT(935426443598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
PTN3944EVM-KIT (935426443598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PTN3944EVM-KIT (935426443598) | 847150 |
This PTN3944EVM evaluation board can be use to evaluate the PTN3944 to drive longer channel length from CPU chipset to the end point device, on either motherboard, or on the raiser card.