PCF8591T Product Information|NXP

Buy Options

PCF8591T/2,518

End of Life

12NC: 935276541518

Details

Order

PCF8591T/2,512

No Longer Manufactured

12NC: 935276541512

Details

Order

Operating Features

ParameterValue
Audio Application
Radio, Audio and CD/DVD Systems
Converter type
Analog-to-Digital; Digital-to-Analog
Function
Converters
Number of bits
8
ParameterValue
Operating temperature (°C)
-40~70
Operating/supply voltage (VCC,VP,VDD) [max]
2.5
VDD [max]
6.0

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
PCF8591T,112(933768140112)
No
No
-
REACH SVHC
PCF8591T,118(933768140118)
No
No
-
REACH SVHC
PCF8591T/2,512(935276541512)
Yes
Yes
No
GREACH SVHC
PCF8591T/2,518(935276541518)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
PCF8591T,512(933768140512)
No
No
-
REACH SVHC
PCF8591T,518(933768140518)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBF
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF8591T,112
(933768140112)
-
-
-
-
-
5
2.0E8
PCF8591T,118
(933768140118)
-
-
-
-
-
5
2.0E8
PCF8591T/2,512
(935276541512)
No
3
3
240
260
5
2.0E8
PCF8591T/2,518
(935276541518)
No
3
3
240
260
5
2.0E8
PCF8591T,512
(933768140512)
-
-
-
-
-
5
2.0E8
PCF8591T,518
(933768140518)
-
-
-
-
-
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF8591T,112
(933768140112)
854231
PCF8591T,118
(933768140118)
854231
PCF8591T/2,512
(935276541512)
854231
PCF8591T/2,518
(935276541518)
854231
PCF8591T,512
(933768140512)
854231
PCF8591T,518
(933768140518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCF8591T,112
(933768140112)
-
2002-09-30
2002-12-31
PCF8591T,512
(933768140512)
PCF8591T,118
(933768140118)
-
2002-09-30
2002-12-31
PCF8591T,518
(933768140518)
PCF8591T/2,512
(935276541512)
-
-
-
PCF8591T/2,518
(935276541518)
PCF8591T/2,518
(935276541518)
NOTICE
2024-01-30
2025-01-30
-
PCF8591T,512
(933768140512)
-
2002-09-30
2002-12-31
-
PCF8591T,518
(933768140518)
-
2002-09-30
2002-12-31
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF8591T/2,518
(935276541518)
2023-07-212023-07-22202306034DNFY23 Q3 R01/RN3 Low Selling Parts Discontinuance
PCF8591T/2,512
(935276541512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
PCF8591T/2,518
(935276541518)

More about PCF8591

The PCF8591 is a single-chip, single-supply low-power 8-bit CMOS data acquisition device with four analog inputs, one analog output and a serial I²C-bus interface. Three address pins A0, A1 and A2 are used for programming the hardware address, allowing the use of up to eight devices connected to the I²C-bus without additional hardware. Address, control and data to and from the device are transferred serially via the two-line bidirectional I²C-bus.

The functions of the device include analog input multiplexing, on-chip track and hold function, 8-bit analog-to-digital conversion and an 8-bit digital-to-analog conversion. The maximum conversion rate is given by the maximum speed of the I²C-bus.