Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO28: plastic, small outline package; 28 leads; 1.27 mm pitch; 17.9 mm x 7.5 mm x 2.65 mm body
12NC: 935260266112
Details
Order
12NC: 935260266118
Details
Order
Parameter | Value |
---|---|
Failures in time | 5 |
Description | 4-digit duplex LCD car clock |
Number of pins | 28 |
Parameter | Value |
---|---|
Package Style | SO |
Mean time between failures | 200000000 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCF1175CT/S420/2,1(935260266112) | No | No | - | REACH SVHC | - | |
PCF1175CT/S420/2:1(935260266118) | Yes | Yes | No | REACH SVHC | 705.9 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | |
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | ||||
PCF1175CT/S420/2,1 (935260266112) | - | - | - | 5 | 2.0E8 |
PCF1175CT/S420/2:1 (935260266118) | - | 240 | 260 | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF1175CT/S420/2,1 (935260266112) | 854239 |
PCF1175CT/S420/2:1 (935260266118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
PCF1175CT/S420/2,1 (935260266112) | - | 2012-12-31 | 2013-06-30 |
PCF1175CT/S420/2:1 (935260266118) | - | 2000-03-31 | 2000-06-30 |
The PCF1175C is a single chip, 4.19 MHz CMOS car clock circuit providing hours, minutes and seconds functions. It is designed to drive a 4-digit duplex liquid crystal display (LCD).
Two external single-pole, single-throw switches will accomplish all time setting functions. Time calibration and voltage regulator are electrically programmable via an on-chip EEPROM. The circuit is battery-operated via an internal voltage regulator and an external resistor.