Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP16: plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch, 5 mm x 4.4 mm x 1.1 mm body
12NC: 935262899112
Details
Order
12NC: 935262899118
Details
Order
12NC: 935277694118
Details
Order
Parameter | Value |
---|---|
No of bits | 8 |
VDD [min] | 3 |
VDD [max] | 5.5 |
No of supplies | 1 |
Standby current [typ] (µA) | 25 |
Max Sink Current per bit (mA) | 10 |
Max Sink Current, per package (mA) | 80 |
Source Current per bit (mA) | 4 |
Parameter | Value |
---|---|
Reset input pin | Y |
Output mode | Totem Pole/Open Drain |
Input mode: invert option | Y |
I2C-bus (kHz) | 100 |
Footprint body and leads | 33.66 |
Operating Temperature (°C) | -40~85 |
No of Addresses | 8 |
Remark | Only bit 0 is open drain |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PCA9556PW,112(935262899112) | Yes | Yes | Yes | REACH SVHC | |
PCA9556PW,118(935262899118) | Yes | Yes | Yes | REACH SVHC | |
PCA9556PW/G,118(935277694118) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PCA9556PW,112 (935262899112) | No | 1 | 1 | 240 | 260 | 8.0 | 1.25E8 | 0.0 |
PCA9556PW,118 (935262899118) | No | 1 | 1 | 240 | 260 | 8.0 | 1.25E8 | 0.0 |
PCA9556PW/G,118 (935277694118) | - | - | - | - | - | 8.0 | 1.25E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9556PW,112 (935262899112) | 854239 |
PCA9556PW,118 (935262899118) | 854239 |
PCA9556PW/G,118 (935277694118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA9556PW,112 (935262899112) | - | 2017-05-30 | 2017-11-30 | - |
PCA9556PW,118 (935262899118) | - | 2017-05-30 | 2017-11-30 | PCA9557PW,118 (935270669118) |
PCA9556PW/G,118 (935277694118) | - | 2001-01-30 | 2001-01-31 | - |
Archived content is no longer updated and is made available for historical reference only.
The PCA9556 is a silicon CMOS circuit which provides parallel input/output expansion for SMBus applications. The PCA9556 consists of an 8-bit input port register, 8-bit output port register, and an SMBus interface. It has low current consumption and a high impedance open drain output pin, I/O0.
The SMBus system controller can reset the PCA9556 in the event of a timeout by asserting a LOW on the reset input. The SMBus system controller can also invert the PCA9556 inputs by writing to the active HIGH polarity inversion bits. Finally, the system controller can enable the PCA9556?s I/Os as either inputs or outputs by writing to the configuration register.
The power-on reset puts the registers in their default state and initializes the SMBus state machine. The RESET pin causes the same reset/initialization to occur without depowering the part.
The PCA9557 8-bit I²C SMBus I/O port with reset is the higher performance pin-for-pin replacement for the PCA9556.