P2040NSN7FLC Product Information|NXP

Features


QorIQ, 32-Bit Power Arch SoC, 4 X 667MHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2

Package


FBGA780: FBGA780, plastic, fine-pitch ball grid array; 780 balls; 0.8 mm pitch; 23 mm x 23 mm x 2.36 mm body

Buy Options

P2040NSN7FLC

End of Life

12NC: 935324705557

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P2040NSN7FLC(935324705557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
5503.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
P2040NSN7FLC
(935324705557)
No
3
245
245
30
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
P2040NSN7FLC
(935324705557)
854231
3A991A1
 PDF | Cadence Allegro(dra) PDF

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P2040NSN7FLC
(935324705557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P2040NSN7FLC
(935324705557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
P2040NSN7FLC
(935324705557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P2040NSN7FLC
(935324705557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P2040

The QorIQ® P2040 and P2041 quad-core processors bring high-end architectural features pioneered in the P4 platform into the low-end and mid-range quad-core space.

They are software-compatible with members of the P1 family and all devices in the P3, P4 and P5 families. This enables customers to scale software up and down the QorIQ product line. The P2040 and P2041 are pin-compatible, sharing a 23 x 23 mm package.

More