Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, 32-Bit Power Arch SoC, 4 X 800MHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, 0 to 105C, Rev 2
FBGA780: FBGA780, plastic, fine-pitch ball grid array; 780 balls; 0.8 mm pitch; 23 mm x 23 mm x 2.36 mm body
12NC: 935317922557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
P2040NSE7HLC(935317922557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 5503.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
P2040NSE7HLC (935317922557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
P2040NSE7HLC (935317922557) | 854231 | 5A002A1 | G144297 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P2040NSE7HLC (935317922557) | NOTICE | 2021-09-09 | 2023-12-15 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P2040NSE7HLC (935317922557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
P2040NSE7HLC (935317922557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
P2040NSE7HLC (935317922557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
P2040 device is "Not recommended for new designs", please use the replacement families Power Architecture (T1040 ,T1042, T208x), Arm Architecture (LS1046).
The QorIQ® P2040 and P2041 quad-core processors bring high-end architectural features pioneered in the P4 platform into the low-end and mid-range quad-core space.
They are software-compatible with members of the P1 family and all devices in the P3, P4 and P5 families. This enables customers to scale software up and down the QorIQ product line. The P2040 and P2041 are pin-compatible, sharing a 23 x 23 mm package.