P2020NSE2HFC Product Information|NXP

Features


QorIQ, 32-Bit Power Arch SoC, 2 X 800MHz, DDR2/3 w/ECC, GbE, PCIe, SRIO, USB, SEC, 0 to 125C, R2.1

Package


HBGA689: HBGA689, plastic, thermal enhanced ball grid array; 689 balls; 1 mm pitch; 31 mm x 31 mm x 1.86 mm body

Buy Options

P2020NSE2HFC

End of Life

12NC: 935319656557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
800
ParameterValue
PCIe
3
External Memory Supported
DDR2 SDRAM, DDR3 SDRAM, SDRAM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P2020NSE2HFC(935319656557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
5247.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
P2020NSE2HFC
(935319656557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATSFootprintCapture Symbol
P2020NSE2HFC
(935319656557)
854231
5A002A1
G144297
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P2020NSE2HFC
(935319656557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P2020NSE2HFC
(935319656557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
P2020NSE2HFC
(935319656557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P2020NSE2HFC
(935319656557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P2020

The QorIQ® P2020 and P2010 communications processors deliver high performance per watt for dual- and single-core applications. Using advanced 45nm process technology these CPUs reach frequencies up to 1.33GHz.

Pin-compatible with the QorIQ P1 family devices, the P2020 and P2010 devices offer four interchangeable cost-effective solutions, scaling from a single core at 533 MHz (P1011) to a dual core at 1.33 GHz (P2020) and delivering an impressive 4.5x aggregate frequency range within the same pinout.

More