P1022NXE2HFB Product Information|NXP

Buy Options

P1022NXE2HFB

End of Life

12NC: 935310439557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
800
ParameterValue
PCIe
3
External Memory Supported
DDR2 SDRAM, DDR3 SDRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P1022NXE2HFB(935310439557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
5247.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
P1022NXE2HFB
(935310439557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATSFootprintCapture Symbol
P1022NXE2HFB
(935310439557)
854231
5A002A1
G143809
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P1022NXE2HFB
(935310439557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P1022NXE2HFB
(935310439557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
P1022NXE2HFB
(935310439557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P1022NXE2HFB
(935310439557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
P1022NXE2HFB
(935310439557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about P1022

The QorIQ® P1022 family of processors is designed to deliver complex application processing performance with exceptional feature integration and high-speed connectivity for IP networking and advanced media processing applications. This device combines dual e500 processor cores built on Power Architecture® technology with enhanced system peripherals and interconnects technology to balance processor performance with I/O system throughput. The P1013 is a single-core version of the P1022 family.

Ideally suited for the printing and imaging market, the P1022 processor includes advanced deep sleep power and energy management features that enable developers to design next-generation energy efficiency, environmental and governmental energy regulatory power requirements. This innovative deep sleep function enables <1W system designs where the P1022 processor is able to continue to receive packets and perform fast recovery from an extremely low-power sleep mode.