P1014NXE5HHB Product Information|NXP

Buy Options

P1014NXE5HHB

End of Life

12NC: 935324881557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
800
ParameterValue
PCIe
2
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P1014NXE5HHB(935324881557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
989.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
P1014NXE5HHB
(935324881557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATSFootprintCapture Symbol
P1014NXE5HHB
(935324881557)
854231
5A002A1
G143809
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P1014NXE5HHB
(935324881557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P1014NXE5HHB
(935324881557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
P1014NXE5HHB
(935324881557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P1014NXE5HHB
(935324881557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P1010

The QorIQ® P1010 and P1014 communications processors expand QorIQ performance into cost- and power-sensitive applications. Based on 45 nm technology, the processors provide performance up to 1000 MHz and power dissipation as low as 1.1 watts, along with extensive integration and a rich set of interfaces that target cost-sensitive endpoint applications such as:

  • IP Camera
  • Industrial Robot
  • Wireless LAN (WLAN) Access Point
  • Network Attached Storage
  • Printing and Imaging
  • Router