Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, 32-Bit Power Arch, SoC, 533 MHz, USB, SATA, SEC, GbE, PCIe, DDR3, 0-105C, Rev2.01
FBGA425: plastic, fine-pitch ball grid array; 425 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.7 mm body
12NC: 935312283557
Details
Order
Parameter | Value |
---|---|
Core Type | e500 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 533 |
Parameter | Value |
---|---|
PCIe | 2 |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
P1014NSE5DFB(935312283557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 989.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
P1014NSE5DFB (935312283557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS | Footprint | Capture Symbol |
---|---|---|---|---|---|
P1014NSE5DFB (935312283557) | 854231 | 5A002A1 | G143809 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P1014NSE5DFB (935312283557) | NOTICE | 2021-09-09 | 2023-12-15 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P1014NSE5DFB (935312283557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
P1014NSE5DFB (935312283557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
P1014NSE5DFB (935312283557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
P1010 and P1014 devices are "Not recommended for new designs", please use the replacement families Power Architecture (T1013, T1023), Arm Architecture (LS1012A, LS1023A).
The QorIQ® P1010 and P1014 communications processors expand QorIQ performance into cost- and power-sensitive applications. Based on 45 nm technology, the processors provide performance up to 1000 MHz and power dissipation as low as 1.1 watts, along with extensive integration and a rich set of interfaces that target cost-sensitive endpoint applications such as: