Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934067583598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | BFU730LX bipolar transistor evaluation kit |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM7836/BFU730LX/UL(934067583598) | Not Available | No Information | Not Available | No Information | 350.0 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
OM7836/BFU730LX/UL (934067583598) | No | 240 | 260 | 30 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM7836/BFU730LX/UL (934067583598) | 902300 |