Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
WLCSP: WLCSP13, wafer level chip-size package; 13 bumps, 0.4 mm pitch, 2.74 mm x 2.80 mm x 0.38 mm body
12NC: 935307114012
Details
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 4 Mbit Serial EEPROM |
Parameter | Value |
---|---|
Number of pins | 13 |
Package Style | WLCSP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NXH5104UK/A1Z(935307114012) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 5.139946448 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NXH5104UK/A1Z (935307114012) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
NXH5104UK/A1Z (935307114012) | 854239 | 3A991 |
The NXP NXH5104 is a 4 Mbit serial electrically erasable and programmable read-only memory (EEPROM). It provides byte level and page level serial EEPROM functions, sector level protection and power-down functions. The device has been developed for low-power low-voltage applications and is provided with a Serial Peripheral Interface (SPI) compatible interface.